IESNA:LM-63-2002
[TEST]P1069824
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D530U830-4F0-1E-UDD-SVL-W
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT WHITE HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2329
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 27.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
276.5 275.5 274.4 270 265.4 260.1 250.2 236.1 225.6 214.7
197.6 180.9 170.1 159.2 142.6 124.2 111.3 98.5 79.7 61.5
49.3 37.8 22.2 18.4 16.4 14.8 12.7 10.8 9.9 8.9
7.4 6 5.3 4.7 3.3 4.6 13.3 13.3 21.2 28.2
33 35.3 37.4 38.5 38.9 39.3 40.3 164.7 300 374.4
420.6 449.7 467.8 485.5 511.1 534.4 548.9 563.1 582.9 600.3
610.9 620 632.6 644.1 650.8 656.3 664.5 669.7 672.9 675.3
677.3 678.6 679.8
276.5 274.9 272 266.1 260.6 253.7 242.2 226.6 215.1 203
185.6 167.8 156 144.5 128.1 110.7 98.9 87.4 71.3 56
46.1 37.2 25 17.7 16 14.4 12.3 10.8 9.9 8.9
7.8 6.5 6.1 5.5 4.5 5.4 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
276.5 274.9 270.3 261.1 253.9 245.7 231.3 215.4 204.2 191.7
173 153.9 141.7 129.3 110.9 94.3 83.8 74.6 61.2 48.5
40.3 33.7 25.9 20.7 18.1 16.1 13.6 11.7 10.7 9.7
8.2 7.2 6.6 5.9 5.3 5.6 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
276.5 277.1 271 259.9 251.3 241.4 225 208.8 196.6 184.2
165 146.2 133.4 120.9 102.1 83.2 71.7 60.2 44.6 32.2
27 24.4 21.7 19.3 17.9 16.9 14.6 12.8 11.8 10.5
8.9 7.5 6.5 5.8 4.9 4.7 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
276.5 273.5 266.2 254.6 245.7 235.8 219.8 202.1 190.2 178.1
159 140.2 127.4 114.5 94.9 75.8 63.3 51.1 34.5 25.6
22.6 20.3 16.8 13.9 11.9 10.3 8.2 6.4 5.8 5.1
4.1 3.5 2.9 2.5 2.1 1.4 0.5 9.9 32 63.5
87.1 113 149.5 191.1 217.9 243.1 282.8 318.3 344.3 366.4
399.9 430.3 449.6 469.3 494.8 520.7 537.6 551.8 574 593.4
606 616.6 632.1 644.2 651.3 657.6 666 672.3 675.8 678.2
681.3 681.8 679.8
276.5 277.1 271 259.9 251.3 241.4 225 208.8 196.6 184.2
165 146.2 133.4 120.9 102.1 83.2 71.7 60.2 44.6 32.2
27 24.4 21.7 19.3 17.9 16.9 14.6 12.8 11.8 10.5
8.9 7.5 6.5 5.8 4.9 4.7 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
276.5 274.9 270.3 261.1 253.9 245.7 231.3 215.4 204.2 191.7
173 153.9 141.7 129.3 110.9 94.3 83.8 74.6 61.2 48.5
40.3 33.7 25.9 20.7 18.1 16.1 13.6 11.7 10.7 9.7
8.2 7.2 6.6 5.9 5.3 5.6 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
276.5 274.9 272 266.1 260.6 253.7 242.2 226.6 215.1 203
185.6 167.8 156 144.5 128.1 110.7 98.9 87.4 71.3 56
46.1 37.2 25 17.7 16 14.4 12.3 10.8 9.9 8.9
7.8 6.5 6.1 5.5 4.5 5.4 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
276.5 275.5 274.4 270 265.4 260.1 250.2 236.1 225.6 214.7
197.6 180.9 170.1 159.2 142.6 124.2 111.3 98.5 79.7 61.5
49.3 37.8 22.2 18.4 16.4 14.8 12.7 10.8 9.9 8.9
7.4 6 5.3 4.7 3.3 4.6 13.3 13.3 21.2 28.2
33 35.3 37.4 38.5 38.9 39.3 40.3 164.7 300 374.4
420.6 449.7 467.8 485.5 511.1 534.4 548.9 563.1 582.9 600.3
610.9 620 632.6 644.1 650.8 656.3 664.5 669.7 672.9 675.3
677.3 678.6 679.8
276.5 274.9 272 266.1 260.6 253.7 242.2 226.6 215.1 203
185.6 167.8 156 144.5 128.1 110.7 98.9 87.4 71.3 56
46.1 37.2 25 17.7 16 14.4 12.3 10.8 9.9 8.9
7.8 6.5 6.1 5.5 4.5 5.4 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
276.5 274.9 270.3 261.1 253.9 245.7 231.3 215.4 204.2 191.7
173 153.9 141.7 129.3 110.9 94.3 83.8 74.6 61.2 48.5
40.3 33.7 25.9 20.7 18.1 16.1 13.6 11.7 10.7 9.7
8.2 7.2 6.6 5.9 5.3 5.6 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
276.5 277.1 271 259.9 251.3 241.4 225 208.8 196.6 184.2
165 146.2 133.4 120.9 102.1 83.2 71.7 60.2 44.6 32.2
27 24.4 21.7 19.3 17.9 16.9 14.6 12.8 11.8 10.5
8.9 7.5 6.5 5.8 4.9 4.7 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
276.5 273.5 266.2 254.6 245.7 235.8 219.8 202.1 190.2 178.1
159 140.2 127.4 114.5 94.9 75.8 63.3 51.1 34.5 25.6
22.6 20.3 16.8 13.9 11.9 10.3 8.2 6.4 5.8 5.1
4.1 3.5 2.9 2.5 2.1 1.4 0.5 9.9 32 63.5
87.1 113 149.5 191.1 217.9 243.1 282.8 318.3 344.3 366.4
399.9 430.3 449.6 469.3 494.8 520.7 537.6 551.8 574 593.4
606 616.6 632.1 644.2 651.3 657.6 666 672.3 675.8 678.2
681.3 681.8 679.8
276.5 277.1 271 259.9 251.3 241.4 225 208.8 196.6 184.2
165 146.2 133.4 120.9 102.1 83.2 71.7 60.2 44.6 32.2
27 24.4 21.7 19.3 17.9 16.9 14.6 12.8 11.8 10.5
8.9 7.5 6.5 5.8 4.9 4.7 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
276.5 274.9 270.3 261.1 253.9 245.7 231.3 215.4 204.2 191.7
173 153.9 141.7 129.3 110.9 94.3 83.8 74.6 61.2 48.5
40.3 33.7 25.9 20.7 18.1 16.1 13.6 11.7 10.7 9.7
8.2 7.2 6.6 5.9 5.3 5.6 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
276.5 274.9 272 266.1 260.6 253.7 242.2 226.6 215.1 203
185.6 167.8 156 144.5 128.1 110.7 98.9 87.4 71.3 56
46.1 37.2 25 17.7 16 14.4 12.3 10.8 9.9 8.9
7.8 6.5 6.1 5.5 4.5 5.4 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
276.5 275.5 274.4 270 265.4 260.1 250.2 236.1 225.6 214.7
197.6 180.9 170.1 159.2 142.6 124.2 111.3 98.5 79.7 61.5
49.3 37.8 22.2 18.4 16.4 14.8 12.7 10.8 9.9 8.9
7.4 6 5.3 4.7 3.3 4.6 13.3 13.3 21.2 28.2
33 35.3 37.4 38.5 38.9 39.3 40.3 164.7 300 374.4
420.6 449.7 467.8 485.5 511.1 534.4 548.9 563.1 582.9 600.3
610.9 620 632.6 644.1 650.8 656.3 664.5 669.7 672.9 675.3
677.3 678.6 679.8
